149-7110: ROLLER GP-SF
+ / - Hover over image to Zoom
Other Views

    149-7110: ROLLER GP-SF

    Part Number: 149-7110
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 11.97
    • Flange Diameter (mm): 304
    • Flange Type: Single Flange
    • Track Pitch (in): 10.25
    • Track Pitch (mm): 260.4
    • Tread Diameter (in): 10.24
    • Tread Diameter (mm): 260
    excavator
    375-A L 375-A