149-7112: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    149-7112: ROLLER GP

    Part Number: 149-7112
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 11.97
    • Flange Diameter (mm): 304
    • Flange Type: Double Flange
    • Track Pitch (in): 10.25
    • Track Pitch (mm): 260.4
    • Tread Diameter (in): 10.24
    • Tread Diameter (mm): 260
    We currently do not have any equipment model information for this part.