150-0392: TRACK ASSY
+ / - Hover over image to Zoom
Other Views

    150-0392: TRACK ASSY

    Part Number: 150-0392
    Brand: Cat
    Retrieving Price.....

    Sealed Track Group (Rock/General Purpose)

    Description:

    • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.

    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Number of Track Sections: 5
    • Shoe Type: Rock/General Purpose
    • Shoe Width (in): 43.3
    • Shoe Width (mm): 1100
    • Track Pitch (in): 14.9
    • Track Pitch (mm): 378.5
    We currently do not have any equipment model information for this part.