150-0393: CLAMP-HOSE
+ / - Hover over image to Zoom
Other Views

    150-0393: CLAMP-HOSE

    Part Number: 150-0393
    Brand: Cat
    Retrieving Price.....

    T-Bolt Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.75
    • Material: STEEL
    • Maximum Effective Diameter (in): 2.13
    • Minimum Effective Diameter (in): 2.13
    engine - generator set
    3516, 3412C, 3306B, PM3516, 3406C, 3508, PM3508 3412

    engine - industrial
    G3516