150-1311: ROLLER GP-SF
+ / - Hover over image to Zoom
Other Views

    150-1311: ROLLER GP-SF

    Part Number: 150-1311
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Bolt Size (mm): 5/8
    • Flange Diameter (in): 12.64
    • Flange Diameter (mm): 321
    • Flange Type: Single Flange
    • Track Pitch (in): 12.5
    • Track Pitch (mm): 317.5
    • Tread Diameter (in): 11.3
    • Tread Diameter (mm): 287
    track-type tractor
    D11R