150-1312: ROLLER GP-DF
+ / - Hover over image to Zoom
Other Views

    150-1312: ROLLER GP-DF

    Part Number: 150-1312
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 5/8
    • Flange Diameter (mm): 321
    • Flange Type: Double Flange
    • Track Pitch (mm): 317.5
    • Tread Diameter (mm): 277
    ttt
    D11R