150-1579: First Aid Kit
+ / - Hover over image to Zoom
Other Views

    150-1579: First Aid Kit

    Part Number: 150-1579
    Brand: Cat
    Retrieving Price.....

    Cat® Portable First Aid Kit

    Description:
    Cat first aid kit is a collection of supplies and equipment that are used to give medical treatment. In the case of severe injury, first aid kits are not a replacement for professional medical treatment.

    Attributes:
    • Kit includes scissors, splinter forceps, cloth band aids, fingertip bad aids, knuckle band aids, alcohol and antiseptic swabs, wet wipes, a roll of adhesive tape, sterile gauze pads, a triangular bandage, safety pins, sterile pads, a sterile abdominal pad, a sterile pressure bandage, a tensor bandage, a roll of conform gauze, multi-purpose pad, and a pair of vinyl gloves
    • Water resistant nylon book style case
    • A first aid booklet is also included as instructions for untrained users

    Application:
    Cat first aid kit is used to give immediate medical treatment when injured or ill.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Notes: Water resistant nylon container: 228.6 x 76.2 x 127 mm (9 x 3 x 5 in): 1 ct
      Scissors: 152.4 mm (6 in): 1 ct
      Stainless steel splinter forceps: 114 mm (4.5 in): 1 ct
      First aid booklet: 1 ct
      Cloth bandaids: 22.2 x 76.2 mm (.87 x 3 in): 10 ct
      Finger tip bandaids: 5 ct
      Knuckle bandaids: 5 ct
      Alcohol swabs: 18 ct
      Wet wipes: 6 ct
      Sting stop swabs: 6 ct
      Antiseptic swabs: 16 ct
      Adhesive tape: 4.6 m x 25.4 mm (5 yd x 1 in): 1 ct
      Sterile gauze pads: 50.8 x 50.8 mm ( 2 x 2 in): 8 ct
      Sterile gauze pads: 101.6 x 101.6 mm (4 x 4 in): 2 ct
      Sterile abdominal pad: 127 x 228.6 mm (5 x 9 in): 2 ct
      Sterile pressure bandage: 101.6 mm (4 in): 1 ct
      Conform gauze roll: 4.57 m x 50.8 mm (5 yd x 2 in): 2 ct
      Triangular bandage: 1 ct
      Safety pins: 6 ct
      Vinyl gloves: 1 pair ct
      Multi-purpose pad: 431.8 x 609.6 mm (17 x 24 in): 1 ct
      Tensor bandage: 50.8 mm (2 in): 1 ct
      Instant cold pack (in box): 1016 x 152.4 mm (4 x 6 in): 1 ct
      Emergency mylar blanket: 1 ct
    We currently do not have any equipment model information for this part.