150-1914: MANIFOLD-EXH
+ / - Hover over image to Zoom
Other Views

    150-1914: MANIFOLD-EXH

    Part Number: 150-1914
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold

    Description:

    • Exhaust manifolds collect exhaust gases from multiple cylinders into one pipe

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 172.72
    • Length (mm): 414.02
    • Material Description: Iron
    • Overall Height (mm): 93.98
    • Overall Length (mm): 370.84
    • Overall Width (mm): 137.16
    • Width (mm): 185.42
    15 to 18 liter
    C-15, C-16, 3406E