150-4638: PAN
+ / - Hover over image to Zoom
Other Views

    150-4638: PAN

    Part Number: 150-4638
    Brand: Cat
    Retrieving Price.....

    Oil Pan

    Description:

    • Oil pans hold lubricating oil for the crankcase

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 13.65
    • Height (mm): 346.71
    • Length (in): 47.55
    • Length (mm): 1,207.77
    • Width (mm): 420.37
    generator
    SR4

    wheel tractor-scraper
    657E, 651B, 657G, 633D, 637D, 657B

    engine - generator set
    3456, 3406E, PM3456 3406C, 3406B

    petroleum products
    CX31-P600 C18, CX35-P800 C15, TH35-C15I TH35-E81 CX31-C15I

    engine - industrial
    C18, C15, C-15, C-16, 3406E, 3456

    expanded mining products
    MD6290

    engine - truck
    3456, 3406E, PM3456 3406C, 3406B