150-4749: LINK-TRACK
+ / - Hover over image to Zoom
Other Views

    150-4749: LINK-TRACK

    Part Number: 150-4749
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Track Link (Left Hand Regular)

    Description:

    • Track links are a part of the link assembly and provide a rail for the machine to run on.


    Attributes:

    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 25
    • Bolt Size (mm): 25
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    excavator
    345B, 345B L