150-4769: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    150-4769: SHOE-TRACK

    Part Number: 150-4769
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser, Trapezoidal)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): M24
    • Shoe Type: Double Grouser, Trapezoidal
    • Shoe Width (mm): 750
    • Track Pitch (mm): 215.9
    exc
    345D L 345C, 349D, 345B, 345B L 345B II 345C L 349D L