150-5146: Kit-Unloader
+ / - Hover over image to Zoom
Other Views

    150-5146: Kit-Unloader

    Part Number: 150-5146
    Brand: Cat
    Retrieving Price.....

    Air Compressor Unloader Kit

    Description:
    • This kit includes the parts to repair an air compressor

    Attributes:
    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 20.3
    • Length (mm): 203.2
    • Width (mm): 127
    wheel tractor-scraper
    615C, 657B, 637E, 657E, 657G, 637D, 621F, 623F, 621E, 615C II 623E, 627F, 621G, 627E, 651B, 631D, 631G, 615, 611, 627G, 633D, 631E, 623G, 621B, 657, 637G, 623B

    paving compactor
    PS-500

    engine - generator set
    3306, 3304, 3406B, 3306B, 3508, 3304B

    motor grader
    120H ES 160H, 16H, 12H, 140H NA 12H ES 16G, 14H NA 120H, 12H NA 140H, 160H NA 12G, 140G, 16H NA 135H, 14H, 120H NA 14G, 163H, 160H ES 143H, 140H ES 163H NA 135H NA

    forest products
    570, 550, 580, 570B, 580B

    wheel-type loader
    966F, 972G, 966G, 980F, 980C, 966E, 966F II 966D, 980F II

    engine - industrial
    C-9, 3412, C-12, 3208, 3116, 3306, 3304, 3408, 3406B, 3516, D333C, SUF557 3456, 3126B, 3176C, 3512B, 3406E, 3508, 3126, C32, 3412E, SBF214 C27, C-10, 3512, CPT372 3408B, SPT342 C9, 3412C, 3306B, 3196, 3408C, 3406C, C-16, 3508B, 3408E, 3176B, 3516B, D330C, C7, C-15

    engine - truck
    3406C, 3306, 3406E, 3406B, 3306C, C7, 3126E, C-10, 3116, 1673C 3126B, C-12, 3176, 3208, 3126, 3114, C-15, C-18, G3306, C-16, 3176B, 3306B

    off-highway truck
    797, 797F, 777D, 793F CMD 797B, 793F OEM 777B, 793F, 795F AC 777E, 777C

    cold planer
    PR-1000C PM-201, PR-1000, PM-465, PM-200

    road reclaimer
    RM-250C, RR-250B, SS-250B

    wheel dozer
    814B, 824C

    petroleum products
    C32, 3512, C9, TH31-C9P CX35-P800 C7, C15, CX31-C9I C27, TH48-E70 TH31-E61 3512C, CX31-P600 3516, TH31-C9I TH48-E80

    earthmoving compactor
    826C, 825C, 836H