150-5826: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    150-5826: U-Cup Rod Seal

    Part Number: 150-5826
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C - Seal Shape: Type Backup Ring

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 3.74
    • Material: URE
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 4.33
    • Seal Shape: Type C - Type Backup Ring
    • Width - A (+ 0.015inch, -0.000inch) (in): 0.35
    excavator
    329D2 L 325D, 330, 323D L 320D L 319D L 320D FM 324D L 329D L 345B II 329D2, 318B, 330D2 L 319D LN 318C, 324D, 323D LN 330 GC 325D L