150-5884: RING
+ / - Hover over image to Zoom
Other Views

    150-5884: RING

    Part Number: 150-5884
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    UNITS:
    • US
    • Metric
    • Cross Section Height (mm): 4
    • Cross Section Width (mm): 7.9
    • Inside Diameter (mm): 121.9
    • Material: Plastic - Fabric Phenolic Laminate
    • Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    exc
    365C 374F L 322C FM 324D L 319D L 319C 325C, 320C, 325C FM M325D L MH 318C, 345B II 322C, 320B L 318B N 324D LN 324D FM 324D FM LL 322B L M317F, 318B, 365B L 365C L 365B, 314D CR M315F, 320B, 314E LCR 314D LCR 374D L 374F 322B LN 320B S 319D LN 319D 320B N 365B II 314E CR 315F LCR 324D, 314F CR

    whex
    M322D2 MH M318C, M325C MH M313C, M312, M320F, M314F, M313D, M320D2, M318D, M318D MH M318C MH M315D2

    fp
    541, 511, TK751, TK722, 1190T, 1190, 2590, 552, 322C, 551, 521B, 552 2 TK721, 2390, 1390, 1290T, 522B, 521, 2391, TK741, 522, TK732, 541 2 1090, 2290, TK752, 532, 2491, TK711

    mh
    MH3022, M325D MH M325D L MH MH3024

    wtl
    980M, 980L, 982M