150-6738: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    150-6738: Buffer Seal

    Part Number: 150-6738
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.22
    • Groove Diameter - B (+/- 0.127 mm) (mm): 5.60
    • Groove Width - A (+/- 0.005inch) (in): 2.39
    • Groove Width - A (+/- 0.127 mm) (mm): 60.73
    • Rod Diameter (in): 1.75
    • Rod Diameter (mm): 44.40
    • Seal Shape: Type C
    integrated toolcarrier
    IT14F

    wheel-type loader
    962G, 950G, 924G, 910F, 910E