150-6744: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    150-6744: Buffer Seal

    Part Number: 150-6744
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.22
    • Groove Diameter - B (+/- 0.127 mm) (mm): 5.60
    • Groove Width - A (+/- 0.005inch) (in): 2.77
    • Groove Width - A (+/- 0.127 mm) (mm): 70.26
    • Rod Diameter (in): 2.12
    • Rod Diameter (mm): 53.93
    • Seal Shape: Type C
    We currently do not have any equipment model information for this part.