150-6750: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    150-6750: Buffer Seal

    Part Number: 150-6750
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.22
    • Groove Diameter - B (+/- 0.127 mm) (mm): 5.60
    • Groove Width - A (+/- 0.005inch) (in): 3.14
    • Groove Width - A (+/- 0.127 mm) (mm): 79.78
    • Rod Diameter (in): 2.50
    • Rod Diameter (mm): 63.50
    • Seal Shape: Type C
    track-type tractor
    D7R II D6R II D6R, D7R