150-8804: Energizer Seal
+ / - Hover over image to Zoom
Other Views

    150-8804: Energizer Seal

    Part Number: 150-8804
    Brand: Cat
    Retrieving Price.....

    Energizer Seal

    Description:
    Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

    Attributes:
    Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

    Protect your investment with Genuine Cat® Seals.

    Applications:
    Many different types of cross sections are used in transmissions and brakes to engage the clutch.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.21
    • Cross Section Height (mm): 5.2
    • Cross Section Width (in): 0.14
    • Cross Section Width (mm): 3.6
    • Inside Diameter (in): 38.7
    • Inside Diameter (mm): 983
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    off-highway truck
    797F, 795F XQ 797, 797B, 794 AC 795F AC