150-9121: Fuel Tank Assembly
+ / - Hover over image to Zoom
Other Views

    150-9121: Fuel Tank Assembly

    Part Number: 150-9121
    Brand: Cat
    Retrieving Price.....

    Cat® Fuel Tank

    Description:
    A Fuel Tank is a vented container where a given quantity of fuel is stored and drawn from to run an engine.

    Attributes:
    Cat® Fuel Tanks are systematically engineered into the design of every Cat machine to ensure optimum safety and fuel storage capacities necessary to maximize the amount of hours before a refill is needed.

    Recommended Application:
    Cat Fuel Tanks are designed to meet machine specific requirements.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 78
    • Height (mm): 1981.2
    • Length (in): 90
    • Length (mm): 2286
    • Width (mm): 1574.8
    off-highway truck
    793B, 793C