151-0919: CLAMP
+ / - Hover over image to Zoom
Other Views

    151-0919: CLAMP

    Part Number: 151-0919
    Brand: Cat
    Retrieving Price.....

    T-Bolt Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.98
    • Material: STEEL
    • Maximum Effective Diameter (in): 6.34
    • Minimum Effective Diameter (in): 5.87
    mex
    301.8, 301.6, 301.5

    oht
    795F AC 795F XQ