151-4587: IDLER GP-TRA
+ / - Hover over image to Zoom
Other Views

    151-4587: IDLER GP-TRA

    Part Number: 151-4587
    Brand: Cat
    Retrieving Price.....

    Idler (Small Diameter, Symmetric)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 20
    • Bolt Size (mm): 20
    • Diameter (in): 2.3
    • Diameter (mm): 58
    • Flange Diameter (in): 23.03
    • Flange Diameter (mm): 585
    • Height (in): 2.3
    • Height (mm): 58
    • Length (in): 2.283
    • Length (mm): 58
    • Shaft Diameter (in): 2
    • Shaft Diameter (mm): 58
    • Tread Diameter (in): 21.46
    • Tread Diameter (mm): 545
    • Undercarriage Width (mm): 58
    track-type tractor
    D6R

    track-type skidder
    527