151-4809: Bearing-Sleeve
+ / - Hover over image to Zoom
Other Views

    151-4809: Bearing-Sleeve

    Part Number: 151-4809
    Brand: Cat
    Retrieving Price.....

    Straight Sleeve Bearing

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms, links, and cylinders of machines. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

    Attributes:
    Cat heavy duty Brass or Bronze Sleeve Bearings are machined from high strength brass and bronze alloys for improved galling and corrosion resistance, and better heat dissipation during rapid load cycles. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

    Applications:
    Cat Brass or Bronze Plain Sleeve Bearings are designed for conditions that require exceptional corrosion and galling resistance and superior load carrying capacity, strength and wear resistance for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

    UNITS:
    • US
    • Metric
    • Approximate Inside Diameter (mm): 32
    • Approximate Outside Diameter (mm): 38
    • Approximate Overall Length (mm): 37
    • Cross Holes: No
    • Description: Bronze Bearing
    • External Groove: No
    • Inside Diameter (mm): 31.696
    • Internal Groove: No
    • Length (mm): 36.95
    • Material: Bronze
    • Notes: Radial Holes: No
    • Outside Diameter (mm): 38.052
    underground mining loaders
    R1600H, R1600G

    skidders
    525B, 545, 535B, 525C, 555DLRC, 545DLRC, 535C, 555D, 545D, 525DLRC, 545C, 525D

    wheel feller bunchers
    2570C, 2670C, 563C, 2470C, 553C, 573C, TK380, TK370, HA770, 573D, 2570D, 563D, 2670D, 543, HA870

    brush cutters,industrial,other
    HA871, TK381, 2864C, 586C, 586CLRC, HA771, TK371

    wheel loaders
    950M, 950H, IT62G, 950GII, 962H, 962G, 962L, 962M, 966FII, 962GII, 950K, IT62H, 962K, 966F, 970F, 950G, 962MZ, 950L, 950MZ

    wheel dozers
    814F, 814FII

    compactors
    816FII, 816F, 815F, 815B, 815KLRC, 815K, 816K, 815FII

    articulated trucks
    740CEJ, 745C, 735C, 740DEJ, 745DLRC, 745D, 740