151-5705: MANIFOLD
+ / - Hover over image to Zoom
Other Views

    151-5705: MANIFOLD

    Part Number: 151-5705
    Brand: Cat
    Retrieving Price.....

    Water Pump Manifold

    Description:

    • Manifolds are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.5
    • Height (mm): 139.7
    • Length (in): 6.6
    • Length (mm): 167.6
    • Width (mm): 139.7
    engine - industrial
    3412