151-5911: Manifold Assembly
+ / - Hover over image to Zoom
Other Views

    151-5911: Manifold Assembly

    Part Number: 151-5911
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold

    Description:

    • Exhaust manifolds collect exhaust gases from multiple cylinders into one pipe

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 6.9
    • Height (mm): 175.26
    • Length (in): 29.6
    • Length (mm): 751.84
    • Width (mm): 175.26
    engine - industrial
    3116, 3126