151-8660: GOV GP-L
+ / - Hover over image to Zoom
Other Views

    151-8660: GOV GP-L

    Part Number: 151-8660
    Brand: Cat
    Retrieving Price.....

    Governor

    Description:

    • Governors control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 8.5
    • Height (mm): 215.9
    • Length (in): 12.1
    • Length (mm): 307.34
    • Width (mm): 307.34
    We currently do not have any equipment model information for this part.