152-1440: BEARING
+ / - Hover over image to Zoom
Other Views

    152-1440: BEARING

    Part Number: 152-1440
    Brand: Cat
    Retrieving Price.....

    Bearing

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)

    Bushing Mounts are cylindrical rubber components with an inner steel sleeve. They may be straight or flanged (with lip). Some come installed into an outer sleeve.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.

    Applications:
    Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems.

    UNITS:
    • US
    • Metric
    • Inside Diameter (mm): 44.7
    • Mount Type: Bushing Without Outer Sleeve
    • Overall Length (mm): 174
    • Pilot Outside Diameter (mm): 92
    chal
    35, 45, 55