Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components152-3952: 6 Vanes Water Pump Impeller
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components152-3952: 6 Vanes Water Pump Impeller
152-3952: 6 Vanes Water Pump Impeller

Cat® 6 Vanes Water Pump Impeller used in Engine Front Housing

Brand: Cat

Product Images
152-3952: 6 Vanes Water Pump Impeller
152-3952: 6 Vanes Water Pump Impeller
152-3952: 6 Vanes Water Pump Impeller
152-3952: 6 Vanes Water Pump Impeller
152-3952: 6 Vanes Water Pump Impeller

Cat® 6 Vanes Water Pump Impeller used in Engine Front Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 152-3952

Units of Measure

USMetric
Width (mm): 134.6
Height (mm): 27.9
Length (in): 5.3
Material: Ductile (Spheroidal) Iron,Gray (Flake) Iron
Length (mm): 134.6
Height (in): 1.1
View More
Compatible Models for part number 152-3952

PUMPER

SPP101

TRUCK ENGINE

C7 3116 3126B 3126 3126E

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT24F IT12B IT38G IT38F IT28G IT28F

WHEEL HARVESTER

550 570 580

MOTOR GRADER

12K 120H 160K 120K 135H 135H NA 120H ES 140K 120H NA 140K 2

WHEEL SKIDDER

535B 525B

TRACK-TYPE TRACTOR

D8L D9R D9N DEUCE 30/30 D5M D5N D6M D6N

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B AP-1000 AP-1000B AP-755 AP-1050B AP-1050 BG-260C BG-245C

MARINE ENGINE

3116 3126B C7 3126

PIPELAYER

561N 561M

EXCAVATOR

322B L 324D FM LL 328D LCR 329D LN 325D FM LL 325B L 329D L 324D FM 324D M325D MH 322B LN 325C L 322C 325C FM 329D 325D FM 325B LN 325D L 320B 325D MH 320B S 320B N 320B L 322C FM 324D LN M318 M325D L MH 324D L 325C 325D M320

VIBRATORY COMPACTOR

CP-533D CP-533C CS-531D CS-563 CS-583C CS-583D CS-531C CP-563 CB-634C CB-634D CS-573C CS-573D CS-533C CS-533D CP-563D CS-563C CS-563D CP-563C

MOBILE HYD POWER UNIT

329D L 324D LN 325D L 325C 325D

WHEEL TRACTOR

613C II

COMBINE HARVESTER

460

ENGINE

3126E

TRACK LOADER

963B 963C 953C

BACKHOE LOADER

446D 446B

COLD PLANER

PM-102

WHEEL LOADER

928G 960F 950G II 950G 950F 962G 938G II 924F 962G II 938G 938F 950F II

FORWARDER

574

INDUSTRIAL TRACTOR

TK381 TK371

GEN SET ENGINE

3126B

ENGINE - MACHINE

3116 3114

CHALLENGER

55 35 45

COMBINE

470 465 460

WHEELED EXCAVATOR

M325C MH M325B

INDUSTRIAL ENGINE

3126 3126B 3116 C-9

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370 TK380 543 533

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced