152-4126: ROLLER GP-SF
+ / - Hover over image to Zoom
Other Views

    152-4126: ROLLER GP-SF

    Part Number: 152-4126
    Brand: Cat
    Retrieving Price.....

    Heavy Duty Track Roller

    Description:

    • Track rollers support and guide the machine on the track.


    Attributes:

    • Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 8.54
    • Flange Diameter (mm): 217
    • Flange Type: Single Flange
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    • Tread Diameter (in): 7.09
    • Tread Diameter (mm): 180
    oem solutions
    OEMS

    excavator
    330B L