152-4128: ROLLER GP-SF
+ / - Hover over image to Zoom
Other Views

    152-4128: ROLLER GP-SF

    Part Number: 152-4128
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 9.45
    • Flange Diameter (mm): 240
    • Flange Type: Single Flange
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    • Tread Diameter (in): 7.87
    • Tread Diameter (mm): 200
    excavator
    345B L 345B