152-4130: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    152-4130: ROLLER GP

    Part Number: 152-4130
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (mm): 304
    • Flange Type: Single Flange
    • Track Pitch (mm): 260.4
    • Tread Diameter (mm): 260
    exc
    5080, 375, 375 L