152-4134: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    152-4134: ROLLER GP

    Part Number: 152-4134
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 9.84
    • Flange Diameter (mm): 250
    • Flange Type: Double Flange
    • Track Pitch (in): 9
    • Track Pitch (mm): 228.6
    • Tread Diameter (in): 8.27
    • Tread Diameter (mm): 210
    excavator
    350-A L 350 L