152-4143: ROLLER AS-BR
+ / - Hover over image to Zoom
Other Views

    152-4143: ROLLER AS-BR

    Part Number: 152-4143
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 10.79
    • Flange Diameter (mm): 274
    • Flange Type: Single Flange
    • Tread Diameter (in): 9.06
    • Tread Diameter (mm): 230
    We currently do not have any equipment model information for this part.