152-4147: Track Roller Assembly
+ / - Hover over image to Zoom
Other Views

    152-4147: Track Roller Assembly

    Part Number: 152-4147
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 9.84
    • Flange Diameter (mm): 250
    • Flange Type: Double Flange
    • Tread Diameter (in): 8.27
    • Tread Diameter (mm): 210
    We currently do not have any equipment model information for this part.