152-4534: PUMP-TRANSFR
+ / - Hover over image to Zoom
Other Views

    152-4534: PUMP-TRANSFR

    Part Number: 152-4534
    Brand: Cat
    Retrieving Price.....

    Fuel Transfer Pump

    Description:

    • Fuel transfer pumps move fuel from the tank to the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.5
    • Height (mm): 241.3
    • Length (in): 15.8
    • Length (mm): 401.32
    • Width (mm): 241.3
    We currently do not have any equipment model information for this part.