152-7242: General Service Line, VRLA - Gel, Deep Cycle Battery
+ / - Hover over image to Zoom
Other Views

    152-7242: General Service Line, VRLA - Gel, Deep Cycle Battery

    Part Number: 152-7242
    Brand: Cat
    Retrieving Price.....

    12 Volt 1150 Cold Cranking Amps General Service Line Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 225
    • Application: Deep Cycle
    • Battery Type: VRLA - Gel
    • Cold Cranking Amps (CCA): 1150
    • Equipment Type: GELLED (GEL) ELECTROLYTE - MARINE, RECREATIONAL - DEEP CYCLE CAPABILITY
    • Grid Type: Gel
    • Group Size: 8D
    • Length (mm): 528
    • Maintenance Type: Maintenance Free
    • Reserve Capacity (Mins): 475
    • Terminal: SAE Posts
    • Voltage (volts): 12
    • Weight - Wet (kg): 73
    • Width (mm): 282
    We currently do not have any equipment model information for this part.