152-7625: CRANKSHAFT A
+ / - Hover over image to Zoom
Other Views

    152-7625: CRANKSHAFT A

    Part Number: 152-7625
    Brand: Cat
    Retrieving Price.....

    Crankshaft

    Description:

    • Crankshafts are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (mm): 495.3
    • Length (mm): 1,701.80
    • Width (mm): 533.4
    3500
    3508B, 3508C

    off highway trucks
    777D, 776D, 777DLRC, 777, 777C, 777B

    wheel loaders
    992G

    wheel dozers
    854G

    track type tractors
    D11RCD, D11R, D11N