152-9022: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    152-9022: Buffer Seal

    Part Number: 152-9022
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.22
    • Groove Width - A (+/- 0.005inch) (in): 3.64
    • Rod Diameter (in): 3.00
    • Seal Shape: Type C
    We currently do not have any equipment model information for this part.