153-2073: Lamp Assembly
+ / - Hover over image to Zoom
Other Views

    153-2073: Lamp Assembly

    Part Number: 153-2073
    Brand: Cat
    Retrieving Price.....

    Cat® Lamp Assembly (Flood)(Vertical)(Halogen)(24V)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Shock-Resistant Halogen lights can withstand the vibration and tough environmental conditions of most jobsites, meeting Cat specifications for resistance to water spray and vibration. Shock-resistant halogen lights outperform standard bulbs in both bulb life and brightness. When you need an affordable option that can handle your long work hours and high-vibration applications, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • Flood lens pattern
    • Vertical mounting
    • 24V
    • Integral DT connector
    • Does not require mounting bracket
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lamp Type: 5X5
    • Length (mm): 147
    • Lens Pattern: Wide flood
    • Light Type: Halogen Work Lights
    • Mounting Type: Vertical -- No mounting bracket
    • Voltage (volts): 24
    • Width (mm): 152
    exc
    5110B 5230B

    com
    816F II 825G II 836H, 825H, 836G, 815F II 826G II 826H, 815F, 816F

    ttt
    D6R, D6T, D6R III D10T, D9T, D6R II D7R II D7R, D8R D9R, D11T, D11R, D8T, D10T2, D8R II D10R

    wts
    631G, 657G, 623G, 613G, 637G, 627G, 621G, 613C II

    wtt
    834H, 854G, 814F, 824H, 834G, 824G II 854K, 844, 814F II 844H

    lhd
    R1600H

    emp
    6015B

    mg
    12H, 140H, 16M, 160H, 120H, 14H, 16H, 135H, 143H, 163H

    oht
    789B, 793C, 797B, 784C, 785C, 789C

    pipe
    572R, 583R, 583T, 587T, 587R

    wtl
    990H, 994D, 988G, 994F, 988H, 992G, 993K, 990 II 990, 992K