---
title: "153-5656: 12V Heavy Duty Maintenance-Free Battery"
url: https://parts.cat.com/en/catcorp/product/153-5656
description: Discover Cat® part 153-5656 heavy-duty maintenance-free wet battery in 12-volt with 650 cold crank amps and 24 BCI.
---

# 153-5656: 12V Heavy Duty Maintenance-Free Battery

![153-5656: 12V Heavy Duty Maintenance-Free Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-5b01c-b9b9d?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![153-5656: 12V Heavy Duty Maintenance-Free Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-46819-a8314?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![153-5656: 12V Heavy Duty Maintenance-Free Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-473a4-bb333?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![153-5656: 12V Heavy Duty Maintenance-Free Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-1d20b-76bad?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)

Discover Cat® part 153-5656 heavy-duty maintenance-free wet battery in 12-volt with 650 cold crank amps and 24 BCI.

Brand: Cat

## Available Cat Reman parts

The following parts are alternative Cat® Reman parts.

| Product Number |
|----------------|
| [11R-2195](https://parts.cat.com/en/catcorp/product/11R-2195) : Cat® New with Core (NWC) Gp24 HD Battery USA Only |

### Frequently bought together

- 153-5656: 12V Heavy Duty Maintenance-Free Battery
- [156-1200: Fuel/Water Separator](https://parts.cat.com/en/catcorp/product/156-1200)
  ![156-1200](https://caterpillar.scene7.com/is/image/Caterpillar/CM20260505-2d6c8-8f2d1?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)
- [377-6969: Standard Efficiency Engine Oil Filter](https://parts.cat.com/en/catcorp/product/377-6969)
  ![377-6969](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-38738-36057?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)
- [230-6368: 12V 65 BCI Battery](https://parts.cat.com/en/catcorp/product/230-6368)
  ![230-6368](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240507-52476-241ee?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)
- [220-1523: Engine Oil Filter](https://parts.cat.com/en/catcorp/product/220-1523)
  ![220-1523](https://caterpillar.scene7.com/is/image/Caterpillar/CM20250806-f9059-3d0b3?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)
- [238-8648: Extended Life Coolant 50/50 Premix (1 Gallon)](https://parts.cat.com/en/catcorp/product/238-8648)
  ![238-8648](https://caterpillar.scene7.com/is/image/Caterpillar/CM20241120-fec6a-af095?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

## Description for part number 153-5656

Description:  
Engineered to withstand the toughest environments, this Cat maintenance-free Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration resistant design, and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power.

Attributes:  
- 650 cold cranking amps  
- 110 reserve capacity minutes  
- 52 amp hour capacity  
- Size group 24  
- Forged SAE terminals  
- Removeable caps  
- Reinforced casing  
- Flame arrestor safety vent  

Applications:  
- Heavy-duty applications  
- Electric power  
- Machine  
- On-highway truck and bus  

**Warning:** This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to [www.P65Warnings.ca.gov](https://www.P65Warnings.ca.gov).

## Specifications for part number 153-5656

Units of Measure

### US

- Voltage (volts): 12
- Cold Cranking Amps (CCA): 650.0
- Group Size: 24
- Battery Type: Wet
- Maintenance Type: Maintenance Free
- Terminal: SAE posts
- AMP Hr Cap @ 20 Hrs: 52.0
- Reserve Capacity (Mins): 110.0
- Length (in): 10.0
- Width (in): 6.9
- Height (in): 8.0
- Application: Starting
- Material: Polypropylene Plastic
- Equipment Type: TRUCK, INDUSTRIAL, AGRICULTURAL
- Grid Type: Silver Calcium Alloy Grid Design

## Compatible Models for part number 153-5656

- **MULTI TERRAIN LOADER:** 267 277B 257 287 267B 277 257B 247 247B3 287B 247B
- **GENERATOR:** SR4B
- **GENERATOR SET:** C6.6 3306B G3306
- **POWER MODULE:** PM3508
- **HYDRAULIC CONTROL:** 48
- **COMPACT WHEEL LOADER:** 904H 903D 903C 901C2 901C 903 902 901 902C 902C2 903C2
- **ENGINE - MACHINE:** 3116 3114 3304 3208
- **GEN SET ENGINE:** 3306 3304 3208 3304B 3306B
- **MINI HYD EXCAVATOR:** 304 303.5 305 303 306 303.5C 305C CR 303.5E 303.5D 303ECR 303E CR 303.5E2 CR 305.5E2 CR 303 SR 304.5E2 305E2 CR 305.5E2 305E 305.5 CR 305D CR 304E 305.5 304E2 304C CR 304SR 303.5E2 305E2 304.5 303.5CR 302.7CR 305.5D 305.5E 303CR 303C CR 304E2 CR 305 CR 304D CR
- **UTILITY COMPACTOR:** CB1.8 CB1.7
- **MARINE ENGINE:** 3208 3306B 3304 3306 3304B
- **SKID STEER LOADER:** 226B 252B 226B3 216B 268B 216 216B SERIE 242B 228 226 246B 236 232 232B 248 246 242 262 248B 236B 252 216B3 262B
- **INDUSTRIAL ENGINE:** 3304 3306 3126 3126B 3304B 3116 3306B
- **GAS ENGINE:** G3306
- **VIBRATORY COMPACTOR:** CB1.8 CB1.7 CB-224E CC-24 CB-225E CB-334E CB-214E CB-335E CB-32 CB-24 CB-22 CB-14
