153-5660: Premium High Output, Wet, Starting Battery
+ / - Hover over image to Zoom
Other Views

    153-5660: Premium High Output, Wet, Starting Battery

    Part Number: 153-5660
    Brand: Cat
    Retrieving Price.....

    12 Volt 650 Cold Cranking Amps Premium High Output Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 52
    • Application: Starting
    • Battery Type: Wet
    • Cold Cranking Amps (CCA): 650
    • Grid Type: Silver Calcium Alloy Grid Design
    • Group Size: 74
    • Length (mm): 278.9
    • Maintenance Type: Maintenance Free
    • Reserve Capacity (Mins): 110
    • Terminal: Side
    • Voltage (volts): 12
    • Width (mm): 178.2
    We currently do not have any equipment model information for this part.