# 153-5700: 12V Heavy Duty Maintenance-Free Battery

Discover Cat® part 153-5700 heavy-duty maintenance-free wet battery in 12-volt with 1125 cold crank amps and 4D BCI.

Brand: Cat

## Product Images

![153-5700: 12V Heavy Duty Maintenance-Free Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-15775-80c2b)
![153-5700: 12V Heavy Duty Maintenance-Free Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-b23ca-7f052)
![153-5700: 12V Heavy Duty Maintenance-Free Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-660b0-15dc2)
![153-5700: 12V Heavy Duty Maintenance-Free Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-48686-7f1b5)
![153-5700: 12V Heavy Duty Maintenance-Free Battery](https://img.youtube.com/vi/ypECysuoa9U/0.jpg)

## 153-5700: 12V Heavy Duty Maintenance-Free Battery

Discover Cat® part 153-5700 heavy-duty maintenance-free wet battery in 12-volt with 1125 cold crank amps and 4D BCI.

Brand: Cat

## Will It Fit?

Add your equipment to see if this part fits or if there are repair options available.

## Frequently bought together

![153-5700](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-15775-80c2b?fmt=webp&hei=162&wid=162)
### 153-5700

![1R-1808](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210720-5aae8-23d2a?fmt=webp&hei=162&wid=162)
### 1R-1808

![1R-0749](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-40956-30715?fmt=webp&hei=162&wid=162)
### 1R-0749

View All Parts

## Frequently bought together

### 153-5700: 12V Heavy Duty Maintenance-Free Battery
![153-5700](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-15775-80c2b?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [1R-1808: Engine Oil Filter](https://parts.cat.com/en/catcorp/product/1R-1808)
![1R-1808](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210720-5aae8-23d2a?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [1R-0749: Secondary Fuel Filter](https://parts.cat.com/en/catcorp/product/1R-0749)
![1R-0749](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-40956-30715?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [3J-1907: 1.98 x 11.89mm 90A NBR O-Ring](https://parts.cat.com/en/catcorp/product/3J-1907)
![3J-1907](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210414-14b8c-bf749?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [3K-0360: 2.21 x 16.36mm 90A NBR O-Ring](https://parts.cat.com/en/catcorp/product/3K-0360)
![3K-0360](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210628-562a7-b82f8?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [153-5710: 12V Heavy Duty Maintenance-Free Battery](https://parts.cat.com/en/catcorp/product/153-5710)
![153-5710](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240506-045b8-e0c16?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### Parts diagram for 153-5700

### View Detailed Parts Diagrams

### Description for part number 153-5700
Description:  
Engineered to withstand the toughest environments, this Cat maintenance-free Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration resistant design, and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power.

Attributes:
- 1125 cold cranking amps
- 305 reserve capacity minutes
- 145 amp hour capacity
- Size group 4D
- Forged SAE terminals
- Removeable caps
- Reinforced casing
- Flame arrestor safety vents

Applications:
- Construction and mining
- Electric power
- Machine
- On-highway truck and bus

**Warning:** This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to [www.P65Warnings.ca.gov](https://www.P65Warnings.ca.gov).

### Specifications for part number 153-5700
Units of Measure  
- **Voltage (volts):** 12
- **Cold Cranking Amps (CCA):** 1,125.0
- **Group Size:** 4d
- **Battery Type:** Wet
- **Maintenance Type:** Maintenance Free
- **Terminal:** SAE posts
- **AMP Hr Cap @ 20 Hrs:** 145.0
- **Reserve Capacity (Mins):** 305.0
- **Length (in):** 19.3
- **Width (in):** 8.6
- **Height (in):** 8.7
- **Application:** Starting
- **Material:** Polypropylene Plastic
- **Accessible Vent Caps:** Accessible Vent Caps
- **Equipment Type:** TRUCK, AGRICULTURAL, INDUSTRIAL
- **Grid Type:** Calcium Lead Alloy Grid Design
- **CA:** 1,350.0

## Compatible Models for part number 153-5700

**GENERATOR**  
SR4B

**POWER MODULE**  
XQG135

**LOAD HAUL DUMP**  
R1600G

**MATERIAL HANDLER**  
MH3022 MH3024

**MOTOR GRADER**  
120H 14 120M 12M 3 AWD 135H 160H ES 120M 2 12H NA 163H 120H ES 160 140M 140K 140H 14L 140H NA 150 14M 160M 3 AWD 140 143H 14H 12H 12M 14M3 12M 3 12M 2 120 160K 160H 160M 140M 3 AWD 140M 3 140M 2 160H NA 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES

**ROTARY CUTTER**  
RC7

**TRACK-TYPE TRACTOR**  
D7R LGP D6R II D6R D7R D6 D7R II D7R XR

**ROTARY DRILL**  
MD6200

**TRACK FELLER BUNCHER**  
TK1051 TK752 TK751 TK741 1390 541 551 552

**MARINE AUXILIARY**  
3516C 3516B 3512C 3512B C32 3508B 3508C

**MARINE ENGINE**  
3516 3512 3508 C-12 C18 C12 C15 3508C 3508B 3408C 3406B 3406C 3406E C12 MARINE 3516B 3516C 3516E 3512C 3512E 3306B C32B 3512B 3176C 3176B C32 3304 3306 3304B

**PIPELAYER**  
572R II 572R 589

**EXCAVATOR**  
M318F

**PETROLEUM PACKAGE**  
TH35-C11I CX31-C9I

**GENERATOR SET**  
DE1400 D1250 G3406 DE1000S G3516 G3512 G3508 G3516B G3516C D1000 G3516E G3516H 3508B 3508 C27 3412C C32 D1500 3304B G3306 DE1250S G3412 D800 3412 C32 GEN SET G3412C DE1250 G3520C G3520B 3516 C18 G3520E 3306B 3512 C32 GENSET G3520H G3520K 3512B 3408C C32B DE1500 3406C 3516C G3512H 3516B G3512K 3516E

**HYDRAULIC CONTROL**  
48

**ENGINE**  
G3412 3512E 3512C 3516C 3516E G3408

**TRACK LOADER**  
963 973C 963D 963K

**PETROLEUM ENGINE**  
3516 C13 C11 C9 3516C 3516B 3512C 3512B

**EJECTOR TRUCK**  
730C2 EJ 730C 740B 740

**PETROLEUM GEN SET**  
3512B 3512C G3306B C27 C32

**WHEEL LOADER**  
962 966 GC 950

**WIDE BODY TRUCK**  
707

**ENGINE - MACHINE**  
3208 3408

**GEN SET ENGINE**  
3406C 3516B DE1100 3304B 3512B 3306B 3306 3208 3508 DE800S 3512 3508B 3516

**ARTICULATED TRUCK**  
725C 730C2 725C2 730 EJECTOR 740B 740 GC 730C 725 740 735C 735B 730 735 OEM 735

**WHEELED EXCAVATOR**  
MH3026 MH3024 M322 M320 M318F M323 M318 M320F M323F M322F M316F

**ENGINE - INDUSTRIAL**  
3561B

**INDUSTRIAL ENGINE**  
3516B 3516C 3406E 3408E 3408B 3408C C7 C9 3512E 3512B 3512C 3456 3306 3176C 3176B 3406 3512 3196 3516 C-12 3508B C-15 C-10 C-16 3508 C-9 C11 C13 C15

**GAS ENGINE**  
G3512H G3512E G3306 G3508B G3516E G3408 G3406 G3516C G3516B G3512 G3516 G3508

## Key

### Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications. Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

- Remanufactured

- Non-Returnable

- Kit

- Replaced
