---
title: "153-5710: 12V Heavy Duty Maintenance-Free Battery"
url: https://parts.cat.com/en/catcorp/product/153-5710
description: Cat® part 153-5710 is a 12-Volt, 4D BCI heavy-duty and maintenance-free, accessible wet battery with 1400 CCA, that provides premium high-output power in the toughest environments.
---

# 153-5710: 12V Heavy Duty Maintenance-Free Battery

Cat® part 153-5710 is a 12-Volt, 4D BCI heavy-duty and maintenance-free, accessible wet battery with 1400 CCA, that provides premium high-output power in the toughest environments.

Brand: Cat

## 153-5710: 12V Heavy Duty Maintenance-Free Battery

Cat® part 153-5710 is a 12-Volt, 4D BCI heavy-duty and maintenance-free, accessible wet battery with 1400 CCA, that provides premium high-output power in the toughest environments.

**Brand:** Cat

## Will It Fit?

Add your equipment to see if this part fits or if there are repair options available.

### Frequently bought together

- 153-5710
- 1R-1808
- 1R-0749

## Description for part number 153-5710

Description:
Engineered to withstand the toughest environments, this Cat maintenance-free Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration resistant design and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power.

Attributes:
- 1400 cold cranking amps
- 425 reserve capacity minutes
- 200 amp hour capacity
- Size group 4D
- Forged SAE terminals
- Removable caps
- Reinforced casing
- Flame arrestor safety vents

Applications:
- Construction and mining
- Electric power
- Machine
- On-highway truck and bus

**Warning:** Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65. Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.

## Specifications for part number 153-5710

### Units of Measure

- **Voltage (volts):** 12
- **Cold Cranking Amps (CCA):** 1,400.0
- **Group Size:** 4d
- **Battery Type:** Wet
- **Maintenance Type:** Maintenance Free
- **Terminal:** SAE posts
- **AMP Hr Cap @ 20 Hrs:** 200.0
- **Reserve Capacity (Mins):** 425.0
- **Length (in):** 19.3
- **Width (in):** 8.6
- **Height (in):** 9.9
- **Application:** Starting
- **Material:** Polypropylene Plastic
- **Accessible Vent Caps:** Accessible Vent Caps
- **Equipment Type:** AGRICULTURAL, INDUSTRIAL, TRUCK
- **Grid Type:** Calcium Lead Alloy Grid Design

### Frequently bought together

- 153-5710: 12V Heavy Duty Maintenance-Free Battery

- [1R-1808: Engine Oil Filter](https://parts.cat.com/en/catcorp/product/1R-1808)

- [1R-0749: Secondary Fuel Filter](https://parts.cat.com/en/catcorp/product/1R-0749)

- [3J-1907: 1.98 x 11.89mm 90A NBR O-Ring](https://parts.cat.com/en/catcorp/product/3J-1907)

- [3K-0360: 2.21 x 16.36mm 90A NBR O-Ring](https://parts.cat.com/en/catcorp/product/3K-0360)

- [326-1643: Filter Assembly](https://parts.cat.com/en/catcorp/product/326-1643)

## Compatible Models for part number 153-5710

**GENERATOR**  
SR4B SR4

**INTEGRATED TOOLCARRIER**  
IT62H IT38G II

**TRACK SKIDDER**  
527

**ROTARY DRILL**  
MD6200

**TRACK FELLER BUNCHER**  
2590 552 2 541 2 541 551 552

**UNDERGROUND ARTICULATED TRUCK**  
AD22

**EXCAVATOR**  
374F L 3101 385C FS 385C L M325C 365C L MH 374D L 374F 385C 365C L 390F L 365C MH3295 390D 390F 390D L 395 385C L MH 374

**ROTARY MIXER**  
RM500B

**MARINE POWERTRAIN**  
C12

**TRACK LOADER**  
973 973C 973D 973K

**PETROLEUM ENGINE**  
3516 C13 C18 C11 C9 2016 C32 3516C 3516B 3512E 3512C 3512B

**SOIL COMPACTOR**  
825C 815F II

**PETROLEUM TRANSMISSION**  
CX38-P892

**WHEEL DOZER**  
854K 844H 854 824C 814F II

**LANDFILL COMPACTOR**  
816F II 826C

**PETROLEUM GEN SET**  
3512B C27 C15 C32

**WHEEL LOADER**  
982XE 972H 972K 972M 972L 966 XE 962H 950H 950K 962L 962K 950M 950L 962M 980XE 966H 966L 966K 966M 950GC 924G 962G II 962 966 972 966 GC 972 XE 966XE 980 982 950G II 980GC 993 992 950 982 XE 980 XE 962M Z 980K HLG 950M Z 966K XE 990H 950 GC 972G II 972M XE 938G II 993K 966M XE 980L 980K 992K 972XE 980M 966G II 982M

**ARTICULATED TRUCK**  
D350E II D400E II 740B 725 740 735B 730 735 OEM 735

**ENGINE - INDUSTRIAL**  
3406B

**INDUSTRIAL ENGINE**  
C32 C27 C18 3456 3304 3176C 3176B 3412 3406 3512 3516 C-12 3508B C-15 C-10 C-16 3508 3516B 3516C 3406E 3406C 3408E 3408B 3408C C7 C9 3512E 3512B 3512C 3306B G3520H C32B 3196 3412E 3412C C-9 C11 C13 C15

**QUARRY TRUCK**  
777E 773E 771D 772G 770G

**GAS ENGINE**  
G3512H G3512E G3520B G3508B G3412 G3408B G3516E G3408 G3406 G3516C G3516B G3512 G3516 G3508

**TRACTOR**  
776D

**PUMPER**  
SPF743 SPF343C

**UNDERGROUND ART TRUCK**  
AD22 AD45B AD55B AD60 AD63 AD30 AD45

**POWER MODULE**  
XQ2280 XQC1200 PP3516 C32 3516B 3516C XQC1600 PM3508 XQG400 PM3516 PM3512 PM3412 XQG135 PMG3516

**LOAD HAUL DUMP**  
R3000H R2900G R2900 R1700 XE

**MATERIAL HANDLER**  
MH3295

**OFF HIGHWAY TRUCK**  
777G 777E 773GC 772 770 777 775 773

**MOTOR GRADER**  
24 16 14 18 120M 120K 120 GC 120M 2 163H 140M 140K 140H 140K 2 143H 12M 3 12M 2 140M 3 140M 2 140 GC 163H NA 160M 2 160M 3 18M3 12M 3 AWD 12H NA 16M 160 16H 14L 140H NA 150 14M 160M 3 AWD 140 16GC 14H 12H 24H 12M 12K 14M3 120 160K 160H 160M 140M 3 AWD 16H NA 160H NA 16M3 14M-3 14H NA 120K 2

**ROTARY CUTTER**  
RC7

**HYDRAULIC SHOVEL**  
6015 6015B

**TRACK-TYPE TRACTOR**  
D6R III D6XE D10 D11 XE D11 D5R LGP D9 GC D6R II D5R2 D6N OEM D6N XL D6R D6T D6N D7E D9 D6 D5 D6 XE D6N LGP D10R D10T D11T D7R XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D5R XL D7G2 D7R D7G D10T2 D6R STD D6K XL D9T D9R D6T XL PAT D6T XW PAT D7R II D6R LGP D7E LGP

**ASPHALT PAVER**  
AP1055 AP500 AP400 BG-260D BG1000E BG-2455D AP-1000E AP-1000D AP-1000F AP-300D BG1055E AP-1055F AP-1055D AP-1055E AP555 AP455 AP1000

**MARINE ENGINE**  
3196 C12 MARINE 3176C 3176B C32 3412 3516 3512 3508 C-12 C18 C12 C15 3508C 3508B 3408C 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E C32B 3512B 3412C 3412E 3412D

**MARINE AUXILIARY**  
C32 3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

**PIPELAYER**  
572R II 572R

**EXPANDED MINING PRODUCTS**  
LD350

**FRONT SHOVEL**  
385C

**MOBILE HYD POWER UNIT**  
385C 365C L 390F 385C L

**PETROLEUM PACKAGE**  
TH48-E70 CX35-P800 TH35-C15I CX31-C11I CX31-C9I CX35-C18I TH31-C9I CX31-C13I CX31 CX31-P600-

**POWER PACKAGE**  
C7

**GENERATOR SET**  
DE1400 DE500 G3406 C13 XQ375 DE630 G3516 G3512 DE200GC G3508 3508 3412C D1500 C13 XQ350 XQ1140 G3412 D500GC DE220GC DG400 C13GENSET 3412 CG137-12 DG500 D400GC 3516 C18 C15 3512 C13 C15 I6 3456 DG450 DE1500 XQ425 D1250 DE1000S D550GC C9 GEN SET C7.1 G3516B G3516C D1000 G3516E D600 GC G3516H 3508B DG350 C9 C27 C32 D450GC DE165GC DE1250S 3516B GEN D800 C7.1 GEN S C15 GEN SE D350GC C18 I6 DE1250 G3520C G3520B G3520E 3306B G3520H G3520K 3512C 3512B 3408C C32B 3406C G3512E 3516C G3512H 3516B 3516C GEN SET DE150GC G3512K 3516E

**RECLAIMER MIXER**  
RM400 RM500B RM-300 RM-500

**ENGINE**  
G3412 3512E 3512C C32B G3516H 3516C 3516E C32B INDUSTRIAL G3406 G3408 G3520H 3512PETROL C27 INDUSTRIAL

**LOCOMOTIVE ENGINE**  
C32 C27 3512C C32B

**EJECTOR TRUCK**  
740B 740 730

**COLD PLANER**  
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

**ROAD RECLAIMER**  
RM400 RM500B RM500

**GEN SET ENGINE**  
3406C 3406B 3516B DE1100 3304B 3512B 3306B G3516C 3508B 3304 3412 3208 3412C 3508 DE800S 3512 3516

**ENGINE - MACHINE**  
3408 C27 C4.4

**ROTARY/TRACK DRILLS**  
MD5150C

**OFF-HIGHWAY TRUCK**  
D10R

**TRUCK**  
773G LRC 775G 775F 772G OEM 775E 777D 777G 777F 775G OEM 770G OEM 769D 770G 772G 773E 773D 773G 773F 773G OEM 772 770 775G LRC

**TRACK-TYPE LOADER**  
973

## Key

### Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
