154-1580: WASHER-HARD
+ / - Hover over image to Zoom
Other Views

    154-1580: WASHER-HARD

    Part Number: 154-1580
    Brand: Cat
    Retrieving Price.....

    Flat Washer

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Finish: Zinc Flake
    • Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
    • Hardened: Yes
    • Material Description: Steel- Hardened (1000 Mpa MIN yield strength)
    • Washer Type: Flat Washer
    marine products
    C175-16, 3512C

    wheel tractor-scraper
    621K, 627H, 623K LRC 631K, 621K OEM 627K, 623H, 637K, 621H, 623K, 627K LRC

    pipelayer
    PL61

    engine - generator set
    C175-20, 3516B, 3516E, C175-16

    motor grader
    14M3, 14M-3

    wheel-type loader
    924G, 910G, 924H, 938H, 928G, 966K XE 924GZ, 914G, 938G, 914G2, 928H

    work tool
    PIN GRAB

    engine - industrial
    C175-16, C175-20

    expanded mining products
    6015B, 6020B

    off-highway truck
    797F, 793F AC MT4400D AC 793F XQ 793F CMD 795F XQ 794 AC 797, 793F, 795F AC 793F OEM 797B

    skid steer loader
    262C 299D 256C 287C2, 246C 299D2 279C 299D2 XHP 299C 277C2, 279C2, 272C 297C 262C2, 289C2, 289C 272D 299D XHP 287C 272D XHP 277C

    material handler
    MH3024, MH3022, MH3026

    cold planer
    PM620, PM622, PM825, PM822, PM820

    load, haul, dump
    R1700K

    integrated toolcarrier
    IT28G, IT14G, IT38G, IT14G2, IT38H

    track-type tractor
    D6R, D6R III D9T, D7E, D9R, D7R II D6K LGP D6R II D7R, D6K2 LGP D7R XR D6K XL D6K2 XL D7R LGP D6N LGP D7E LGP D6R STD D6K2, D6N, D6R XL

    wheeled excavator
    M320F, M314F, M318F, M316F, M322F, M323F

    wheel dozer
    844K, 844H, 824G, 824H, 824G II 844

    petroleum products
    C175-16, TH35-E81 TH31-E61 CX31-C15I TH35-C15I CX35-P800 CX31-P600

    track-type loader
    953D, 963D

    excavator
    345D, 345D L M318F, 349E, M317F, 349E L M315F

    backhoe loader
    430F2 434F, 430F 415F2 IL 432F2, 420F 422F, 444F, 420F2 432F, 426 F2 434F2, 428F, 416F 427F2, 428F2, 416F2 444F2, 415F2 422F2

    earthmoving compactor
    826H, 826G II 826G