155-9432: Cone
+ / - Hover over image to Zoom
Other Views

    155-9432: Cone

    Part Number: 155-9432
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.

    Attributes:
    •Special cone stand in relation to gage.
    •Straight bore

    Application:
    Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.86
    • Inside Diameter (in): 2.25
    skid steer loader
    262D, 246D, 262C2, 246C, 252B3, 262, 252B, 236B, 262B, 256C, 248, 236, 272D XHP 268B, 272D2 XHP 246, 272C, 272D, 236B3, 262C, 246B, 272D2, 252, 248B