156-5197: SEAL
+ / - Hover over image to Zoom
Other Views

    156-5197: SEAL

    Part Number: 156-5197
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: Ebullient cooled engine cooling systems
    • Coating: None
    • Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
    • Cross Section Diameter (in): 0.21
    • Cross Section Diameter (mm): 5.33
    • Inside Diameter (in): 22.68
    • Inside Diameter (mm): 576
    • Material: EPDM - Ethylene Propylene Diene Modified, EPDM (70)
    • Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
    • Not Compatible With: Aromatic fuels; Diester lubricants; Petroleum fluids
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Seal Inside Diameter (mm): 576.00
    • Temperature (°C): -55 - 135
    • Temperature (°F): -67 - 275
    off-highway truck
    797B, 797