157-0305: Lamp Assembly
+ / - Hover over image to Zoom
Other Views

    157-0305: Lamp Assembly

    Part Number: 157-0305
    Brand: Cat
    Retrieving Price.....

    5” X 5” Shock-Resistant 24-Volt Halogen High Beam Work Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Shock-Resistant Halogen lights can withstand the vibration and tough environmental conditions of most jobsites, meeting Cat specifications for resistance to water spray and vibration. Shock-resistant halogen lights outperform standard bulbs in both bulb life and brightness. When you need an affordable option that can handle your long work hours and high-vibration applications, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • High beam pattern
    • Suspended mounting
    • 24V
    • Integral DT connector
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Length (mm): 147
    • Lens Pattern: High Beam
    • Lens Type: High beam
    • Light Type: Halogen Work Lights
    • Mounting Type: Suspended -- No mounting bracket
    • Voltage (volts): 24
    • Width (mm): 152
    ttt
    D11R, D10R, D10T

    wts
    621G, 631G, 627G, 637G, 623G

    wtt
    844, 854G, 854K, 844H

    uat
    AD55

    lhd
    R1600H, R2900G, R3000H, R1700G

    mg
    120H, 163H, 12H, 160H, 24M, 143H, 135H, 24, 140H, 14H, 16H

    oht
    777D, 789C, 773E, 784C, 793C, 776D, 775E, 769D, 785C, 773D, 771D