• \
  • Home
  • 159-0464: Two Strap Adapter Center
159-0464: Two Strap Adapter Center
+ / - Hover over image to Zoom
Other Views

    159-0464: Two Strap Adapter Center

    Part Number: 159-0464
    Brand: Cat
    Retrieving Price.....

    J460 Two Strap Adapter Center

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • J460 Center Adapter for use with a 50 mm base edge with a 22.5 degree bevel angle


    Applications:
    • Excavator Bucket

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J460
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Center
    exc
    323D L 326D2, 330B LN 329D2 L 330C, 325C, 326D2 L 340D L 330D L 330C L 323D2 L 336D2 XE 336D, 330D, 345D L 336D2 L 336F L XE 345C, 345B II 350 L 345B L 336E, 349D, 330B L 336F XE 322C, 349F, 329D, 322B L 325D, 329E L 330D2 L 325B L 329E, 324D L 349E L 324E, 330, 330D2 326D L 336E LH 336F LN XE 350, 349E, 336F L 336D L 324E L 336F, 349F L 322B LN 324D, 336F LNXE 325D L 349D L 336D2 L XE 329D L 336E L 345B, 336 336D2, 336D2 GC 325B LN 340D2 L 329D2, 330C LN 345D, 330 L 336D2 LXE 336E H 336D2L, 324EL, 323DL, 336D2GC

    track excavators
    323D L 326D2, 330B LN 329D2 L 330C, 325C, 326D2 L 340D L 330D L 330C L 323D2 L 336D2 XE 336D, 330D, 345D L 336D2 L 336F L XE 345C, 345B II 350 L 345B L 336E, 349D, 330B L 336F XE 322C, 349F, 329D, 322B L 325D, 329E L 330D2 L 325B L 329E, 324D L 349E L 324E, 330, 330D2 326D L 336E LH 336F LN XE 350, 349E, 336F L 336D L 324E L 336F, 349F L 322B LN 324D, 336F LNXE 325D L 349D L 336D2 L XE 329D L 336E L 345B, 336 336D2, 336D2 GC 325B LN 340D2 L 329D2, 330C LN 345D, 330 L 336D2 LXE 336E H 336D2L, 324EL, 323DL, 336D2GC