159-0555: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    159-0555: J Series (side pin) Adapter

    Part Number: 159-0555
    Brand: Cat
    Retrieving Price.....

    J550 Right-hand Side-pin Adapter A.R.M.

    Description:
    J550 Right-hand Adapter to fit 50 mm edge with a 22.5 degree bevel

    Attributes:
    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity. The A.R.M. option provides a tungsten carbide overlay that shields high wear surfaces, like adapter faces. A.R.M. extends wear life in high abrasion applications up to 5x an unprotected part

    Recommended Application:
    Wheel Loader Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: A.R.M. Option
    • Adapter Size: J550
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Right Hand
    wheel-type loader
    988F II