159-0606: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    159-0606: J Series (side pin) Adapter

    Part Number: 159-0606
    Brand: Cat
    Retrieving Price.....

    J600 Left-hand Side-pin Adapter

    Description:
    J600 Left-hand Adapter to fit 70 mm edge with a 22.5 degree bevel

    Attributes:
    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity

    Recommended Application:
    Hydraulic Excavator Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: A.R.M. Option
    • Adapter Size: J600
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Center
    excavator
    385B