159-8346: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    159-8346: ROLLER GP

    Part Number: 159-8346
    Brand: Cat
    Retrieving Price.....

    Carrier Roller (Forged)

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    UNITS:
    • US
    • Metric
    • Diameter (in): 3.5
    • Flange Diameter (in): 10.83
    • Height (in): 3.5
    • Length (in): 3.539
    • Shaft Diameter (in): 4
    • Tread Diameter (in): 9.06
    exc
    5110B